PM 0808 9823000
Dimensions 64 x 69 x 1.5
Dimensions 2.52 x 2.72 x 0.06
Technical data
Product nr : 9823000
Description : Mounting plate, for enclosures:
Remarks : 80x75x55
Package : 4
Unit : Piece
EAN : 6418074034441
SSTL number : 3423981
Electric No. Denmark : 8212005772
Electric No. Sweden : 2536245
ETIM : EC000213
Height (mm) : 64
Width (mm) : 69
Depth (mm) : 1.5
Height (inch) : 2.52
Width (inch) : 2.72
Depth (inch) : 0.06
Material : Galvanized steel
Euronord P / EURONORD P Accessories / PM 0808
Dimensional Drawings
CAD Files
Catalogues
Contact
PM 0808
Sample image
Order symbol : PM 0808
Product nr : 9823000
Description : Mounting plate, for enclosures:
Remarks : 80x75x55
EAN : 6418074034441
El. number :
- Finland : 3423981
- Denmark : 8212005772
- Sweden : 2536245
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 64 | 69 | 1.5 |
inch : | 2.52 | 2.72 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )