Euronord P / EURONORD P Accessories / PM 0816
PM 0816 9823002
Dimensions 64 x 149 x 1.5
Dimensions 2.52 x 5.87 x 0.06
Technical data
Product nr : 9823002
Description : Mounting plate, for enclosures:
Remarks : 160x75x55
Package : 4
Unit : Piece
EAN : 6418074034465
SSTL number : 3423983
Electric No. Denmark : 8212005798
Electric No. Sweden : 2536249
ETIM : EC000213
Height (mm) : 64
Width (mm) : 149
Depth (mm) : 1.5
Height (inch) : 2.52
Width (inch) : 5.87
Depth (inch) : 0.06
Material : Galvanized steel
Euronord P / EURONORD P Accessories / PM 0816
PM 0816

Sample image
Order symbol : PM 0816
Product nr : 9823002
Description : Mounting plate, for enclosures:
Remarks : 160x75x55
EAN : 6418074034465
El. number :
- Finland : 3423983
- Denmark : 8212005798
- Sweden : 2536249
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 64 | 149 | 1.5 |
inch : | 2.52 | 5.87 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )