Euronord P / EURONORD P Accessories / PM 0819
PM 0819 9823003
Dimensions 64 x 179 x 1.5
Dimensions 2.52 x 7.05 x 0.06
Technical data
Product nr : 9823003
Description : Mounting plate, for enclosures:
Remarks : 190x75x55
Package : 4
Unit : Piece
EAN : 6418074034472
SSTL number : 3423984
Electric No. Denmark : 8212005808
Electric No. Sweden : 2536251
ETIM : EC000213
Height (mm) : 64
Width (mm) : 179
Depth (mm) : 1.5
Height (inch) : 2.52
Width (inch) : 7.05
Depth (inch) : 0.06
Material : Galvanized steel
Euronord P / EURONORD P Accessories / PM 0819
PM 0819

Sample image
Order symbol : PM 0819
Product nr : 9823003
Description : Mounting plate, for enclosures:
Remarks : 190x75x55
EAN : 6418074034472
El. number :
- Finland : 3423984
- Denmark : 8212005808
- Sweden : 2536251
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 64 | 179 | 1.5 |
inch : | 2.52 | 7.05 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )