PM 1616 9823006
Dimensions 146 x 146 x 1.5
Dimensions 5.75 x 5.75 x 0.06
Technical data
Product nr : 9823006
Description : Mounting plate, for enclosures:
Remarks : 160x160x91
Package : 1
Unit : Piece
EAN : 6418074034489
SSTL number : 3423986
Electric No. Denmark : 8212005837
Electric No. Sweden : 2536255
ETIM : EC000213
Height (mm) : 146
Width (mm) : 146
Depth (mm) : 1.5
Height (inch) : 5.75
Width (inch) : 5.75
Depth (inch) : 0.06
Material : Galvanized steel
Euronord P / EURONORD P Accessories / PM 1616
Dimensional Drawings
CAD Files
Catalogues
Contact
PM 1616
Sample image
Order symbol : PM 1616
Product nr : 9823006
Description : Mounting plate, for enclosures:
Remarks : 160x160x91
EAN : 6418074034489
El. number :
- Finland : 3423986
- Denmark : 8212005837
- Sweden : 2536255
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 146 | 146 | 1.5 |
inch : | 5.75 | 5.75 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )