PM 1626 9823007
Dimensions 146 x 244 x 1.5
Dimensions 5.75 x 9.61 x 0.06
Technical data
Product nr : 9823007
Description : Mounting plate, for enclosures:
Remarks : 260x160x92
Package : 1
Unit : Piece
EAN : 6418074034496
SSTL number : 3424024
Electric No. Denmark : 8212005840
Electric No. Sweden : 2536257
ETIM : EC000213
Height (mm) : 146
Width (mm) : 244
Depth (mm) : 1.5
Height (inch) : 5.75
Width (inch) : 9.61
Depth (inch) : 0.06
Material : Galvanized steel
Euronord P / EURONORD P Accessories / PM 1626
PM 1626
Sample image
Order symbol : PM 1626
Product nr : 9823007
Description : Mounting plate, for enclosures:
Remarks : 260x160x92
EAN : 6418074034496
El. number :
- Finland : 3424024
- Denmark : 8212005840
- Sweden : 2536257
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 146 | 244 | 1.5 |
inch : | 5.75 | 9.61 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )