Euronord P / EURONORD P Accessories / PM 2526
PM 2526 9823009
Dimensions 231 x 240 x 1.5
Dimensions 9.09 x 9.45 x 0.06
Technical data
Product nr : 9823009
Description : Mounting plate, for enclosures:
Remarks : 256x251x121
Package : 1
Unit : Piece
EAN : 6418074035776
SSTL number : 3424026
Electric No. Denmark : 8212005879
Electric No. Sweden : 2536261
ETIM : EC000213
Height (mm) : 231
Width (mm) : 240
Depth (mm) : 1.5
Height (inch) : 9.09
Width (inch) : 9.45
Depth (inch) : 0.06
Material : Galvanized steel
Euronord P / EURONORD P Accessories / PM 2526
Dimensional Drawings
CAD Files
Catalogues
Contact
PM 2526

Sample image
Order symbol : PM 2526
Product nr : 9823009
Description : Mounting plate, for enclosures:
Remarks : 256x251x121
EAN : 6418074035776
El. number :
- Finland : 3424026
- Denmark : 8212005879
- Sweden : 2536261
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 231 | 240 | 1.5 |
inch : | 9.09 | 9.45 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )