PM 2540 9823010
Dimensions 231 x 383 x 1.5
Dimensions 9.09 x 15.08 x 0.06
Technical data
Product nr : 9823010
Description : Mounting plate, for enclosures:
Remarks : 402x250x120
Package : 1
Unit : Piece
EAN : 6418074034519
SSTL number : 3423988
Electric No. Denmark : 8212005882
Electric No. Sweden : 2536263
ETIM : EC000213
Height (mm) : 231
Width (mm) : 383
Depth (mm) : 1.5
Height (inch) : 9.09
Width (inch) : 15.08
Depth (inch) : 0.06
Material : Galvanized steel
Euronord P / EURONORD P Accessories / PM 2540
PM 2540
Sample image
Order symbol : PM 2540
Product nr : 9823010
Description : Mounting plate, for enclosures:
Remarks : 402x250x120
EAN : 6418074034519
El. number :
- Finland : 3423988
- Denmark : 8212005882
- Sweden : 2536263
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 231 | 383 | 1.5 |
inch : | 9.09 | 15.08 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )