PM 4040 9823011
Dimensions 390 x 385 x 1.5
Dimensions 15.35 x 15.16 x 0.04
Technical data
Product nr : 9823011
Description : Mounting plate, for enclosures:
Remarks : 406x401x120
Package : 1
Unit : Piece
EAN : 6418074034526
SSTL number : 3423989
Electric No. Denmark : 8212005905
Electric No. Sweden : 2536271
ETIM : EC000213
Height (mm) : 390
Width (mm) : 385
Depth (mm) : 1.5
Height (inch) : 15.35
Width (inch) : 15.16
Depth (inch) : 0.04
Material : Galvanized steel
Euronord P / EURONORD P Accessories / PM 4040
PM 4040
Sample image
Order symbol : PM 4040
Product nr : 9823011
Description : Mounting plate, for enclosures:
Remarks : 406x401x120
EAN : 6418074034526
El. number :
- Finland : 3423989
- Denmark : 8212005905
- Sweden : 2536271
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 390 | 385 | 1.5 |
inch : | 15.35 | 15.16 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )