Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
PC 080810 7032570
Dimensions 80 x 82 x 95
Dimensions 3.15 x 3.23 x 3.74
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
- IP66; IP67; IK07; IK08
Technical data
Product nr : 7032570
Description : Enclosure, PC
Remarks : Grey cover
Package : 8
Unit : Piece
EAN : 6418074058331
SSTL number : 3435346
Electric No. Denmark : 8212003127
Electric No. Sweden : 2536143
ETIM : EC000261
Height (mm) : 80
Width (mm) : 82
Depth (mm) : 95
Height (inch) : 3.15
Width (inch) : 3.23
Depth (inch) : 3.74
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Euronord / EURONORD 0808 / PC 080810
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
PC 080810
Sample image
Order symbol : PC 080810
Product nr : 7032570
Description : Enclosure, PC
Remarks : Grey cover
EAN : 6418074058331
El. number :
- Finland : 3435346
- Denmark : 8212003127
- Sweden : 2536143
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 80 | 82 | 95 |
inch : | 3.15 | 3.23 | 3.74 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
TF 28037 | Wall fastening lug (4 pcs), for enclosures: |
TM 0808 |
Mounting plate, for enclosures:
(56 x 71 x 1.5) |
TH A |
Grey plastic hinges (2 pcs)
(30 x 20 x 12) |
TRM 0808 |
DIN-15 Mounting rail, for enclosures:
(68 x 15 x 5.5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFimko_EURONORD |
© Fibox Oy, Data subject to change without notice (printed: )