FP 10674 5510674
Dimensions 40 x 88 x 14
Dimensions 1.57 x 3.46 x 0.55
Technical data
Product nr : 5510674
Description : Wall fastening lug (2 pcs) incl. screws
Remarks : (MNX 300 requires 2 sets) Not for CM 30/25
Package : 12
Unit : Piece
EAN : 6418074033079
SSTL number : 3424980
Electric No. Denmark : 8212054493
Electric No. Sweden : 2537245
ETIM : EC002620
Height (mm) : 40
Width (mm) : 88
Depth (mm) : 14
Height (inch) : 1.57
Width (inch) : 3.46
Depth (inch) : 0.55
Material : Plastic
MNX / MNX Accessories / FP 10674
Dimensional Drawings
CAD Files
Catalogues
Contact
FP 10674
Sample image
Order symbol : FP 10674
Product nr : 5510674
Description : Wall fastening lug (2 pcs) incl. screws
Remarks : (MNX 300 requires 2 sets) Not for CM 30/25
EAN : 6418074033079
El. number :
- Finland : 3424980
- Denmark : 8212054493
- Sweden : 2537245
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 40 | 88 | 14 |
inch : | 1.57 | 3.46 | 0.55 |
Materials : | |
---|---|
Material : | Plastic |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )