MNX
MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic components in the most demanding applications. The MNX includes more than 260 different variations.
Dimensions range from 100*100*35 mm to 360*255*150 mm.
PC: IP 66/IP 67; IK 08
ABS: IP 66/IP 67; IK 07
Product category
Application areas
Product material
IP Rating
IK Rating
Dimension filter
FILTERS SELECTED:
No items matching filtering criteria.
Mounting plates
DIN Mounting rails
Hinges and Wall mounting
FP 10674
5510674
Material
:
Plastic
Size
: 40 x 88 x 14 mm
(MNX 300 requires 2 sets) Not for CM 30/25