MIV 10 5514082
Dimensions 100 x 35 x 7.5
Dimensions 3.94 x 1.38 x 0.3
Technical data
Product nr : 5514082
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 130x80x35-180x130x175
Package : 8
Unit : Piece
EAN : 6418074033192
SSTL number : 3424971
Electric No. Denmark : 8212001064
Electric No. Sweden : 2537206
ETIM : EC001285
Height (mm) : 100
Width (mm) : 35
Depth (mm) : 7.5
Height (inch) : 3.94
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
MNX / MNX Accessories / MIV 10
Dimensional Drawings
CAD Files
Catalogues
Contact
MIV 10
Sample image
Order symbol : MIV 10
Product nr : 5514082
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 130x80x35-180x130x175
EAN : 6418074033192
El. number :
- Finland : 3424971
- Denmark : 8212001064
- Sweden : 2537206
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 100 | 35 | 7.5 |
inch : | 3.94 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )