TH A 9802001
Dimensions 30 x 20 x 12
Dimensions 1.18 x 0.79 x 0.47
Technical data
Product nr : 9802001
Description : Grey plastic hinges (2 pcs)
Remarks : incl. mounting screws
Package : 24
Unit : Piece
EAN : 6418074034120
SSTL number : 3423941
Electric No. Denmark : 8212004443
Electric No. Sweden : 2536173
ETIM : EC002620
Height (mm) : 30
Width (mm) : 20
Depth (mm) : 12
Height (inch) : 1.18
Width (inch) : 0.79
Depth (inch) : 0.47
Material : Polyamide
MNX / MNX Accessories / TH A
TH A
Sample image
Order symbol : TH A
Product nr : 9802001
Description : Grey plastic hinges (2 pcs)
Remarks : incl. mounting screws
EAN : 6418074034120
El. number :
- Finland : 3423941
- Denmark : 8212004443
- Sweden : 2536173
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 30 | 20 | 12 |
inch : | 1.18 | 0.79 | 0.47 |
Materials : | |
---|---|
Material : | Polyamide |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )