



MNX / MNX Accessories / MIV 15
MIV 15 5514083
Dimensions 150 x 35 x 7
Dimensions 5.91 x 1.38 x 0.3
Technical data
Product nr : 5514083
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 180x130x35-360x255x152
Package : 4
Unit : Piece
EAN : 6418074033208
SSTL number : 3424972
Electric No. Denmark : 8212001077
Electric No. Sweden : 2537207
ETIM : EC001285
Height (mm) : 150
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 5.91
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
MNX / MNX Accessories / MIV 15
Dimensional Drawings
CAD Files
Catalogues
Contact
MIV 15


Sample image
Order symbol : MIV 15
Product nr : 5514083
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 180x130x35-360x255x152
EAN : 6418074033208
El. number :
- Finland : 3424972
- Denmark : 8212001077
- Sweden : 2537207
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 150 | 35 | 7 |
inch : | 5.91 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )