MIV 175 5514079
Dimensions 148 x 148 x 1.5
Dimensions 5.83 x 5.83 x 0.06
Technical data
Product nr : 5514079
Description : Mounting plate (Galvanized steel), for enclosures:
Remarks : 180x180x60-180x180x125
Package : 4
Unit : Piece
EAN : 6418074039514
SSTL number : 3424963
Electric No. Denmark : 8212000984
Electric No. Sweden : 2537220
ETIM : EC000213
Height (mm) : 148
Width (mm) : 148
Depth (mm) : 1.5
Height (inch) : 5.83
Width (inch) : 5.83
Depth (inch) : 0.06
Material : Galvanized steel
MNX / MNX Accessories / MIV 175
Dimensional Drawings
CAD Files
Catalogues
Contact
MIV 175
Sample image
Order symbol : MIV 175
Product nr : 5514079
Description : Mounting plate (Galvanized steel), for enclosures:
Remarks : 180x180x60-180x180x125
EAN : 6418074039514
El. number :
- Finland : 3424963
- Denmark : 8212000984
- Sweden : 2537220
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 148 | 148 | 1.5 |
inch : | 5.83 | 5.83 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )