



MNX / MNX Accessories / FP 22046
FP 22046 8522346
Dimensions 35 x 16 x 10
Dimensions 1.38 x 0.63 x 0.39
Technical data
Product nr : 8522346
Description : Wall fastening lug (4 pcs)
Remarks : incl. screws
Package : 24
Unit : Piece
EAN : 6418074033482
SSTL number : 3423902
Electric No. Denmark : 8212054503
Electric No. Sweden : 2536986
ETIM : EC002620
Height (mm) : 35
Width (mm) : 16
Depth (mm) : 10
Height (inch) : 1.38
Width (inch) : 0.63
Depth (inch) : 0.39
Material : Polycarbonate
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
MNX / MNX Accessories / FP 22046
FP 22046


Sample image
Order symbol : FP 22046
Product nr : 8522346
Description : Wall fastening lug (4 pcs)
Remarks : incl. screws
EAN : 6418074033482
El. number :
- Finland : 3423902
- Denmark : 8212054503
- Sweden : 2536986
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 35 | 16 | 10 |
inch : | 1.38 | 0.63 | 0.39 |
Materials : | |
---|---|
Material : | Polycarbonate |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 5VA |
© Fibox Oy, Data subject to change without notice (printed: 09.04.2025)