



MNX / MNX Accessories / MIV 5
MIV 5 5514081
Dimensions 50 x 35 x 7
Dimensions 1.97 x 1.38 x 0.28
Technical data
Product nr : 5514081
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 130x80x35-130x80x125
Package : 8
Unit : Piece
EAN : 6418074033185
SSTL number : 3424970
Electric No. Denmark : 8212001051
Electric No. Sweden : 2537205
ETIM : EC001285
Height (mm) : 50
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 1.97
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
MNX / MNX Accessories / MIV 5
Dimensional Drawings
CAD Files
Catalogues
Contact
MIV 5


Sample image
Order symbol : MIV 5
Product nr : 5514081
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 130x80x35-130x80x125
EAN : 6418074033185
El. number :
- Finland : 3424970
- Denmark : 8212001051
- Sweden : 2537205
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 50 | 35 | 7 |
inch : | 1.97 | 1.38 | 0.28 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )