MIV 300 5514585
Dimensions 330 x 225 x 1.5
Dimensions 12.99 x 8.86 x 0.06
Technical data
Product nr : 5514585
Description : Mounting plate (Galvanized steel), for enclosures:
Remarks : 360x255x152
Package : 2
Unit : Piece
EAN : 6418074061577
SSTL number : 3435678
Electric No. Denmark : 8212028380
Electric No. Sweden : 2537225
ETIM : EC000213
Height (mm) : 330
Width (mm) : 225
Depth (mm) : 1.5
Height (inch) : 12.99
Width (inch) : 8.86
Depth (inch) : 0.06
Material : Galvanized steel
MNX / MNX Accessories / MIV 300
MIV 300
Sample image
Order symbol : MIV 300
Product nr : 5514585
Description : Mounting plate (Galvanized steel), for enclosures:
Remarks : 360x255x152
EAN : 6418074061577
El. number :
- Finland : 3435678
- Denmark : 8212028380
- Sweden : 2537225
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 330 | 225 | 1.5 |
inch : | 12.99 | 8.86 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )