B-3 8524030
Dimensions 80 x 35 x 7.5
Dimensions 3.15 x 1.38 x 0.3
Technical data
Product nr : 8524030
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 100x100x35-100x100x75, 110x80x65, 110x80x85
Package : 8
Unit : Piece
EAN : 6418074033499
SSTL number : 3423914
Electric No. Denmark : 8212002254
Electric No. Sweden : 2536902
ETIM : EC000213
Height (mm) : 80
Width (mm) : 35
Depth (mm) : 7.5
Height (inch) : 3.15
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
MNX / MNX Accessories / B-3
Dimensional Drawings
CAD Files
Catalogues
Contact
B-3
Sample image
Order symbol : B-3
Product nr : 8524030
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 100x100x35-100x100x75, 110x80x65, 110x80x85
EAN : 6418074033499
El. number :
- Finland : 3423914
- Denmark : 8212002254
- Sweden : 2536902
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 80 | 35 | 7.5 |
inch : | 3.15 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )