MIV 100 5514076
Dimensions 98 x 48 x 1.5
Dimensions 3.86 x 1.89 x 0.06
Technical data
Product nr : 5514076
Description : Mounting plate (Galvanized steel), for enclosures:
Remarks : 130x80x35-130x80x125
Package : 8
Unit : Piece
EAN : 6418074039484
SSTL number : 3424960
Electric No. Denmark : 8212000955
Electric No. Sweden : 2537211
ETIM : EC000213
Height (mm) : 98
Width (mm) : 48
Depth (mm) : 1.5
Height (inch) : 3.86
Width (inch) : 1.89
Depth (inch) : 0.06
Material : Galvanized steel
MNX / MNX Accessories / MIV 100
Dimensional Drawings
CAD Files
Catalogues
Contact
MIV 100
Sample image
Order symbol : MIV 100
Product nr : 5514076
Description : Mounting plate (Galvanized steel), for enclosures:
Remarks : 130x80x35-130x80x125
EAN : 6418074039484
El. number :
- Finland : 3424960
- Denmark : 8212000955
- Sweden : 2537211
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 98 | 48 | 1.5 |
inch : | 3.86 | 1.89 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )