MIV 200 5514080
Dimensions 223 x 148 x 1.5
Dimensions 8.78 x 5.83 x 0.04
Technical data
Product nr : 5514080
Description : Mounting plate (Galvanized steel), for enclosures:
Remarks : 255x180x63-255x180x175
Package : 4
Unit : Piece
EAN : 6418074039521
SSTL number : 3424964
Electric No. Denmark : 8212000997
Electric No. Sweden : 2537223
ETIM : EC000213
Height (mm) : 223
Width (mm) : 148
Depth (mm) : 1.5
Height (inch) : 8.78
Width (inch) : 5.83
Depth (inch) : 0.04
Material : Galvanized steel
MNX / MNX Accessories / MIV 200
Dimensional Drawings
CAD Files
Catalogues
Contact
MIV 200
Sample image
Order symbol : MIV 200
Product nr : 5514080
Description : Mounting plate (Galvanized steel), for enclosures:
Remarks : 255x180x63-255x180x175
EAN : 6418074039521
El. number :
- Finland : 3424964
- Denmark : 8212000997
- Sweden : 2537223
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 223 | 148 | 1.5 |
inch : | 8.78 | 5.83 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )