FP A 100/130 6314570
Dimensions 120 x 62 x 1
Dimensions 4.72 x 2.44 x 0.04
Technical data
Product nr : 6314570
Description : Front plate (Aluminium), for enclosures:
Remarks : 130x80x35-130x80x125
Package : 8
Unit : Piece
EAN : 6418074023339
SSTL number : 3425050
Electric No. Denmark : 8212024122
Electric No. Sweden : 2535919
Height (mm) : 120
Width (mm) : 62
Depth (mm) : 1
Height (inch) : 4.72
Width (inch) : 2.44
Depth (inch) : 0.04
MNX / MNX Accessories / FP A 100/130
Dimensional Drawings
CAD Files
Catalogues
Contact
FP A 100/130
Sample image
Order symbol : FP A 100/130
Product nr : 6314570
Description : Front plate (Aluminium), for enclosures:
Remarks : 130x80x35-130x80x125
EAN : 6418074023339
El. number :
- Finland : 3425050
- Denmark : 8212024122
- Sweden : 2535919
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 120 | 62 | 1 |
inch : | 4.72 | 2.44 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )