FP A 125/130 6314571
Dimensions 120 x 112 x 1
Dimensions 4.72 x 4.41 x 0.04
Technical data
Product nr : 6314571
Description : Front plate (Aluminium), for enclosures:
Remarks : 130x130x35-130x130x125
Package : 8
Unit : Piece
EAN : 6418074023346
SSTL number : 3425052
Electric No. Denmark : 8212024135
Electric No. Sweden : 2535922
Height (mm) : 120
Width (mm) : 112
Depth (mm) : 1
Height (inch) : 4.72
Width (inch) : 4.41
Depth (inch) : 0.04
MNX / MNX Accessories / FP A 125/130
Dimensional Drawings
CAD Files
Catalogues
Contact
FP A 125/130
Sample image
Order symbol : FP A 125/130
Product nr : 6314571
Description : Front plate (Aluminium), for enclosures:
Remarks : 130x130x35-130x130x125
EAN : 6418074023346
El. number :
- Finland : 3425052
- Denmark : 8212024135
- Sweden : 2535922
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 120 | 112 | 1 |
inch : | 4.72 | 4.41 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )