FP A 150/180 6314572
Dimensions 170 x 112 x 1
Dimensions 6.69 x 4.41 x 0.04
Technical data
Product nr : 6314572
Description : Front plate (Aluminium), for enclosures:
Remarks : 180x130x35-180x130x175
Package : 4
Unit : Piece
EAN : 6418074023353
SSTL number : 3425054
Electric No. Denmark : 8212024148
Electric No. Sweden : 2535925
Height (mm) : 170
Width (mm) : 112
Depth (mm) : 1
Height (inch) : 6.69
Width (inch) : 4.41
Depth (inch) : 0.04
MNX / MNX Accessories / FP A 150/180
Dimensional Drawings
CAD Files
Catalogues
Contact
FP A 150/180
Sample image
Order symbol : FP A 150/180
Product nr : 6314572
Description : Front plate (Aluminium), for enclosures:
Remarks : 180x130x35-180x130x175
EAN : 6418074023353
El. number :
- Finland : 3425054
- Denmark : 8212024148
- Sweden : 2535925
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 170 | 112 | 1 |
inch : | 6.69 | 4.41 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )