FP A 175/180 6314573
Dimensions 170 x 162 x 1
Dimensions 6.69 x 6.38 x 0.04
Technical data
Product nr : 6314573
Description : Front plate (Aluminium), for enclosures:
Remarks : 180x180x60-180x180x150
Package : 4
Unit : Piece
EAN : 6418074023360
SSTL number : 3425056
Electric No. Denmark : 8212024151
Electric No. Sweden : 2535928
Height (mm) : 170
Width (mm) : 162
Depth (mm) : 1
Height (inch) : 6.69
Width (inch) : 6.38
Depth (inch) : 0.04
MNX / MNX Accessories / FP A 175/180
Dimensional Drawings
CAD Files
Catalogues
Contact
FP A 175/180
Sample image
Order symbol : FP A 175/180
Product nr : 6314573
Description : Front plate (Aluminium), for enclosures:
Remarks : 180x180x60-180x180x150
EAN : 6418074023360
El. number :
- Finland : 3425056
- Denmark : 8212024151
- Sweden : 2535928
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 170 | 162 | 1 |
inch : | 6.69 | 6.38 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )