FP A 200/180 6314574
Dimensions 237 x 170 x 1
Dimensions 9.33 x 6.69 x 0.04
Technical data
Product nr : 6314574
Description : Front plate (Aluminium), for enclosures:
Remarks : 255x180x63-255x180x175
Package : 4
Unit : Piece
EAN : 6418074023377
SSTL number : 3425058
Electric No. Denmark : 8212024164
Electric No. Sweden : 2535931
Height (mm) : 237
Width (mm) : 170
Depth (mm) : 1
Height (inch) : 9.33
Width (inch) : 6.69
Depth (inch) : 0.04
MNX / MNX Accessories / FP A 200/180
Dimensional Drawings
CAD Files
Catalogues
Contact
FP A 200/180
Sample image
Order symbol : FP A 200/180
Product nr : 6314574
Description : Front plate (Aluminium), for enclosures:
Remarks : 255x180x63-255x180x175
EAN : 6418074023377
El. number :
- Finland : 3425058
- Denmark : 8212024164
- Sweden : 2535931
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 237 | 170 | 1 |
inch : | 9.33 | 6.69 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )