MIN 15 6314577
Dimensions 150 x 15 x 1
Dimensions 5.91 x 0.59 x 0.04
Technical data
Product nr : 6314577
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 180x130x35-360x255x152
Package : 4
Unit : Piece
EAN : 6418074023292
SSTL number : 3425034
Electric No. Denmark : 8212001174
Electric No. Sweden : 2535911
Height (mm) : 150
Width (mm) : 15
Depth (mm) : 1
Height (inch) : 5.91
Width (inch) : 0.59
Depth (inch) : 0.04
MNX / MNX Accessories / MIN 15
Dimensional Drawings
CAD Files
Catalogues
Contact
MIN 15
Sample image
Order symbol : MIN 15
Product nr : 6314577
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 180x130x35-360x255x152
EAN : 6418074023292
El. number :
- Finland : 3425034
- Denmark : 8212001174
- Sweden : 2535911
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 150 | 15 | 1 |
inch : | 5.91 | 0.59 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )