MIN 20 6314578
Dimensions 225 x 15 x 1
Dimensions 8.86 x 0.59 x 0.04
Technical data
Product nr : 6314578
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 255x180x63-360x255x152
Package : 4
Unit : Piece
EAN : 6418074023308
SSTL number : 3425036
Electric No. Denmark : 8212001187
Electric No. Sweden : 2535914
Height (mm) : 225
Width (mm) : 15
Depth (mm) : 1
Height (inch) : 8.86
Width (inch) : 0.59
Depth (inch) : 0.04
MNX / MNX Accessories / MIN 20
Dimensional Drawings
CAD Files
Catalogues
Contact
MIN 20
Sample image
Order symbol : MIN 20
Product nr : 6314578
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 255x180x63-360x255x152
EAN : 6418074023308
El. number :
- Finland : 3425036
- Denmark : 8212001187
- Sweden : 2535914
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 225 | 15 | 1 |
inch : | 8.86 | 0.59 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )