MIN 8 6314584
Technical data
Product nr : 6314584
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 100x100x35-100x100x75
Package : 8
Unit : Piece
EAN : 6418074058188
SSTL number : 3425008
Electric No. Denmark : 8212090295
Electric No. Sweden : 6314584
Height (mm) : 80
Width (mm) : 15
Depth (mm) : 1
Height (inch) : 3.15
Width (inch) : 0.59
Depth (inch) : 0.04
MNX / MNX Accessories / MIN 8
Dimensional Drawings
CAD Files
Catalogues
Contact
MIN 8
Sample image
Order symbol : MIN 8
Product nr : 6314584
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 100x100x35-100x100x75
EAN : 6418074058188
El. number :
- Finland : 3425008
- Denmark : 8212090295
- Sweden : 6314584
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 80 | 15 | 1 |
inch : | 3.15 | 0.59 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )