Piccolo
PICCOLO range is especially designed to house push buttons, terminal blocks, motor starters and electronic devices. They are also ideal for mounting and protecting process control sensors and switches. PICCOLO range is available in polycarbonate and ABS.
Dimensions range from 110*80*65 mm to 230*140*125 mm.
PC: IP 66/67; IK 08
ABS: IP 66/67; IK 07
Product category
Application areas
Product material
IP Rating
IK Rating
Dimension filter
FILTERS SELECTED:
No items matching filtering criteria.