Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
PC C 65 T 8724005
UL Name : UL PC C 65 T
Dimensions 140 x 80 x 65
Dimensions 5.51 x 3.15 x 2.56
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
- PC : IP66; IP67; IK08
Technical data
Product nr : 8724005
Description : Enclosure, PC
Remarks : Transparent cover
Package : 8
Unit : Piece
EAN : 6418074002020
SSTL number : 3423505
Electric No. Denmark : 8212001527
Electric No. Sweden : 2536838
ETIM : EC000261
Height (mm) : 140
Width (mm) : 80
Depth (mm) : 65
Height (inch) : 5.51
Width (inch) : 3.15
Depth (inch) : 2.56
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
PC C 65 T
Sample image
Order symbol : PC C 65 T
Product nr : 8724005
UL Name : UL PC C 65 T
Description : Enclosure, PC
Remarks : Transparent cover
EAN : 6418074002020
El. number :
- Finland : 3423505
- Denmark : 8212001527
- Sweden : 2536838
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 140 | 80 | 65 |
inch : | 5.51 | 3.15 | 2.56 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
C-MP |
Mounting plate, for enclosures:
(110 x 54 x 1.5) |
FP 22040 | Wall fastening lug (2 pcs), for enclosures: |
CHM-3 |
DIN-35 Mounting rail, for enclosures:
(110 x 35 x 7.5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFIMKO_PICC_pc |
© Fibox Oy, Data subject to change without notice (printed: )