Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
PC D 85 G 8724308
Dimensions 170 x 80 x 85
Dimensions 6.69 x 3.15 x 3.35
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
- PC : IP66; IP67; IK08
Technical data
Product nr : 8724308
Description : Enclosure, PC
Remarks : Grey cover
Package : 8
Unit : Piece
EAN : 6418074002136
SSTL number : 3423411
Electric No. Denmark : 8212001572
Electric No. Sweden : 2536817
ETIM : EC000261
Height (mm) : 170
Width (mm) : 80
Depth (mm) : 85
Height (inch) : 6.69
Width (inch) : 3.15
Depth (inch) : 3.35
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
PC D 85 G
Sample image
Order symbol : PC D 85 G
Product nr : 8724308
Description : Enclosure, PC
Remarks : Grey cover
EAN : 6418074002136
El. number :
- Finland : 3423411
- Denmark : 8212001572
- Sweden : 2536817
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 170 | 80 | 85 |
inch : | 6.69 | 3.15 | 3.35 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
FP 22040 | Wall fastening lug (2 pcs), for enclosures: |
DH-3 |
DIN-35 Mounting rail, for enclosures:
(140 x 35 x 7.5) |
D-MP |
Mounting plate, for enclosures:
(140 x 54 x 1.5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFIMKO_PICC_pc |
© Fibox Oy, Data subject to change without notice (printed: )