



Quick / QUICK Accessories / PAT 12040
PAT 12040 4512040
Dimensions 45 x 35 x 25
Dimensions 1.77 x 1.38 x 0.98
Technical data
Product nr : 4512040
Description : Hinge set
Remarks : incl. screws
Package : 12
Unit : Piece
EAN : 6418074032409
SSTL number : 3421133
Electric No. Denmark : 8212015241
Electric No. Sweden : 2539330
ETIM : EC002620
Height (mm) : 45
Width (mm) : 35
Depth (mm) : 25
Height (inch) : 1.77
Width (inch) : 1.38
Depth (inch) : 0.98
Material : Polyamide
Quick / QUICK Accessories / PAT 12040
PAT 12040


Sample image
Order symbol : PAT 12040
Product nr : 4512040
Description : Hinge set
Remarks : incl. screws
EAN : 6418074032409
El. number :
- Finland : 3421133
- Denmark : 8212015241
- Sweden : 2539330
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 45 | 35 | 25 |
inch : | 1.77 | 1.38 | 0.98 |
Materials : | |
---|---|
Material : | Polyamide |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)