

Quick / QUICK Accessories / MSM PT 5x10
MSM PT 5x10 4712049
Dimensions 10 x 5 x 5
Dimensions 0.39 x 0.2 x 0.2
Technical data
Product nr : 4712049
Description : Mounting screw
Package : 1000
Unit : Piece
EAN : 6418074032577
SSTL number : 3421042
Electric No. Denmark : 8212008494
Electric No. Sweden : 2539346
ETIM : EC000887
Height (mm) : 10
Width (mm) : 5
Depth (mm) : 5
Height (inch) : 0.39
Width (inch) : 0.2
Depth (inch) : 0.2
Material : Galvanized steel
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Quick / QUICK Accessories / MSM PT 5x10
MSM PT 5x10


Sample image
Order symbol : MSM PT 5x10
Product nr : 4712049
Description : Mounting screw
EAN : 6418074032577
El. number :
- Finland : 3421042
- Denmark : 8212008494
- Sweden : 2539346
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 10 | 5 | 5 |
inch : | 0.39 | 0.2 | 0.2 |
Materials : | |
---|---|
Material : | Galvanized steel |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)