





Quick / QUICK Accessories / EKIV 23
EKIV 23 4712117
Dimensions 170 x 270 x 1.5
Dimensions 6.69 x 10.63 x 0.06
Technical data
Product nr : 4712117
Description : Mounting plate, for enclosures:
Remarks : 300x200x170, 300x200x180
Package : 1
Unit : Piece
EAN : 6418074032713
SSTL number : 3424450
Electric No. Denmark : 8212014572
Electric No. Sweden : 2539350
ETIM : EC000213
Height (mm) : 170
Width (mm) : 270
Depth (mm) : 1.5
Height (inch) : 6.69
Width (inch) : 10.63
Depth (inch) : 0.06
Material : Galvanized steel
Quick / QUICK Accessories / EKIV 23
Dimensional Drawings
CAD Files
Catalogues
Contact
EKIV 23


Sample image
Order symbol : EKIV 23
Product nr : 4712117
Description : Mounting plate, for enclosures:
Remarks : 300x200x170, 300x200x180
EAN : 6418074032713
El. number :
- Finland : 3424450
- Denmark : 8212014572
- Sweden : 2539350
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 170 | 270 | 1.5 |
inch : | 6.69 | 10.63 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)