



Quick / QUICK Accessories / EKIV 33
EKIV 33 4712118
Dimensions 270 x 270 x 1.5
Dimensions 10.63 x 10.63 x 0.04
Technical data
Product nr : 4712118
Description : Mounting plate, for enclosures:
Remarks : 300x300x170, 300x300x180, 600x300x170
Package : 1
Unit : Piece
EAN : 6418074032720
SSTL number : 3424451
Electric No. Denmark : 8212014585
Electric No. Sweden : 2539352
ETIM : EC000213
Height (mm) : 270
Width (mm) : 270
Depth (mm) : 1.5
Height (inch) : 10.63
Width (inch) : 10.63
Depth (inch) : 0.04
Material : Galvanized steel
Quick / QUICK Accessories / EKIV 33
Dimensional Drawings
CAD Files
Catalogues
Contact
EKIV 33


Sample image
Order symbol : EKIV 33
Product nr : 4712118
Description : Mounting plate, for enclosures:
Remarks : 300x300x170, 300x300x180, 600x300x170
EAN : 6418074032720
El. number :
- Finland : 3424451
- Denmark : 8212014585
- Sweden : 2539352
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 270 | 270 | 1.5 |
inch : | 10.63 | 10.63 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)