

Quick / QUICK Accessories / EKIV 17
EKIV 17 4712126
Dimensions 166 x 35 x 1.5
Dimensions 6.54 x 1.38 x 0.06
Technical data
Product nr : 4712126
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 300x200x170, 300x200x180
Package : 1
Unit : Piece
EAN : 6418074032768
SSTL number : 3424465
Electric No. Denmark : 8212015092
Electric No. Sweden : 2539362
ETIM : EC000213
Height (mm) : 166
Width (mm) : 35
Depth (mm) : 1.5
Height (inch) : 6.54
Width (inch) : 1.38
Depth (inch) : 0.06
Material : Galvanized steel
Quick / QUICK Accessories / EKIV 17
Dimensional Drawings
CAD Files
Catalogues
Contact
EKIV 17


Sample image
Order symbol : EKIV 17
Product nr : 4712126
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 300x200x170, 300x200x180
EAN : 6418074032768
El. number :
- Finland : 3424465
- Denmark : 8212015092
- Sweden : 2539362
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 166 | 35 | 1.5 |
inch : | 6.54 | 1.38 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )