

Quick / QUICK Accessories / EKIV 37
EKIV 37 4712128
Dimensions 366 x 35 x 1.5
Dimensions 14.41 x 1.38 x 0.06
Technical data
Product nr : 4712128
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 400x300x170, 400x300x230, 400x400x170, 600x400x210, 600x400x270, 400x300x180, 500x400x200, 600x400x220
Package : 1
Unit : Piece
EAN : 6418074032782
SSTL number : 3424467
Electric No. Denmark : 8212015115
Electric No. Sweden : 2539366
ETIM : EC000213
Height (mm) : 366
Width (mm) : 35
Depth (mm) : 1.5
Height (inch) : 14.41
Width (inch) : 1.38
Depth (inch) : 0.06
Material : Galvanized steel
Quick / QUICK Accessories / EKIV 37
EKIV 37


Sample image
Order symbol : EKIV 37
Product nr : 4712128
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 400x300x170, 400x300x230, 400x400x170, 600x400x210, 600x400x270, 400x300x180, 500x400x200, 600x400x220
EAN : 6418074032782
El. number :
- Finland : 3424467
- Denmark : 8212015115
- Sweden : 2539366
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 366 | 35 | 1.5 |
inch : | 14.41 | 1.38 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )