EKIV 44 4712289
Dimensions 370 x 370 x 1.5
Dimensions 14.57 x 14.57 x 0.06
Technical data
Product nr : 4712289
Description : Mounting plate, for enclosures:
Remarks : 400x400x170
Package : 1
Unit : Piece
EAN : 6418074034984
SSTL number : 3425535
Electric No. Denmark : 8212014556
Electric No. Sweden : 2539355
ETIM : EC000213
Height (mm) : 370
Width (mm) : 370
Depth (mm) : 1.5
Height (inch) : 14.57
Width (inch) : 14.57
Depth (inch) : 0.06
Material : Galvanized steel
Quick / QUICK Accessories / EKIV 44
Dimensional Drawings
CAD Files
Catalogues
Contact
EKIV 44
Sample image
Order symbol : EKIV 44
Product nr : 4712289
Description : Mounting plate, for enclosures:
Remarks : 400x400x170
EAN : 6418074034984
El. number :
- Finland : 3425535
- Denmark : 8212014556
- Sweden : 2539355
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 370 | 370 | 1.5 |
inch : | 14.57 | 14.57 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )