Quick / QUICK Accessories / MB 12225 AL
MB 12225 AL 8390007
Dimensions 20 x 20 x 80
Dimensions 0.79 x 0.79 x 3.15
Technical data
Product nr : 8390007
Description : Swing door set
Remarks : for aluminium front plates
Package : 1
Unit : Piece
EAN : 6418074033116
SSTL number : 3420798
Electric No. Denmark : 8212019454
Electric No. Sweden : 2540173
ETIM : EC002620
Height (mm) : 20
Width (mm) : 20
Depth (mm) : 80
Height (inch) : 0.79
Width (inch) : 0.79
Depth (inch) : 3.15
Material : Polyamide
Quick / QUICK Accessories / MB 12225 AL
MB 12225 AL

Sample image
Order symbol : MB 12225 AL
Product nr : 8390007
Description : Swing door set
Remarks : for aluminium front plates
EAN : 6418074033116
El. number :
- Finland : 3420798
- Denmark : 8212019454
- Sweden : 2540173
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 20 | 20 | 80 |
inch : | 0.79 | 0.79 | 3.15 |
Materials : | |
---|---|
Material : | Polyamide |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )