











Quick / QUICK Accessories / FP A 23
FP A 23 8392226
Dimensions 168 x 268 x 1
Dimensions 6.61 x 10.55 x 0.04
Technical data
Product nr : 8392226
Description : Swing-out door/Front plate (aluminium), for enclosures:
Remarks : 300x200x170, 300x200x180
Package : 1
Unit : Piece
EAN : 6418074021564
SSTL number : 3424202
Electric No. Denmark : 8212015306
Electric No. Sweden : 2540009
ETIM : EC002620
Height (mm) : 168
Width (mm) : 268
Depth (mm) : 1
Height (inch) : 6.61
Width (inch) : 10.55
Depth (inch) : 0.04
Material : Aluminum
Quick / QUICK Accessories / FP A 23
Dimensional Drawings
CAD Files
Catalogues
Contact
FP A 23


Sample image
Order symbol : FP A 23
Product nr : 8392226
Description : Swing-out door/Front plate (aluminium), for enclosures:
Remarks : 300x200x170, 300x200x180
EAN : 6418074021564
El. number :
- Finland : 3424202
- Denmark : 8212015306
- Sweden : 2540009

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 168 | 268 | 1 |
inch : | 6.61 | 10.55 | 0.04 |
Materials : | |
---|---|
Material : | Aluminum |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)