Quick / QUICK Accessories / FP A 64
FP A 64 8392229
Dimensions 568 x 368 x 1
Dimensions 22.36 x 14.49 x 0.04
Technical data
Product nr : 8392229
Description : Swing-out door/Front plate (aluminium), for enclosures:
Remarks : 600x400x210, 600x400x270, 600x400x220
Package : 1
Unit : Piece
EAN : 6418074021601
SSTL number : 3424206
Electric No. Denmark : 8212015348
Electric No. Sweden : 2540015
Height (mm) : 568
Width (mm) : 368
Depth (mm) : 1
Height (inch) : 22.36
Width (inch) : 14.49
Depth (inch) : 0.04
Quick / QUICK Accessories / FP A 64
FP A 64

Sample image
Order symbol : FP A 64
Product nr : 8392229
Description : Swing-out door/Front plate (aluminium), for enclosures:
Remarks : 600x400x210, 600x400x270, 600x400x220
EAN : 6418074021601
El. number :
- Finland : 3424206
- Denmark : 8212015348
- Sweden : 2540015
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 568 | 368 | 1 |
inch : | 22.36 | 14.49 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )