FP A 44 8392272
Dimensions 368 x 368 x 1
Dimensions 14.49 x 14.49 x 0.04
Technical data
Product nr : 8392272
Description : Swing-out door/Front plate (aluminium), for enclosures:
Remarks : 400x400x170
Package : 1
Unit : Piece
EAN : 6418074035035
SSTL number : 3421915
Electric No. Denmark : 8212015351
Height (mm) : 368
Width (mm) : 368
Depth (mm) : 1
Height (inch) : 14.49
Width (inch) : 14.49
Depth (inch) : 0.04
Quick / QUICK Accessories / FP A 44
FP A 44
Sample image
Order symbol : FP A 44
Product nr : 8392272
Description : Swing-out door/Front plate (aluminium), for enclosures:
Remarks : 400x400x170
EAN : 6418074035035
El. number :
- Finland : 3421915
- Denmark : 8212015351
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 368 | 368 | 1 |
inch : | 14.49 | 14.49 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )