Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.






Tempo / ABS/PC 2924 / TA292415
TA292415 5814053
Dimensions 289 x 239 x 152
Dimensions 11.38 x 9.41 x 5.98
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
- IP65; IK07
Technical data
Product nr : 5814053
Description : Enclosure, ABS
Remarks : Grey cover
Package : 2
Unit : Piece
EAN : 6418074309532
SSTL number : 3425059
Electric No. Denmark : 8212097285
Electric No. Sweden : 2535694
ETIM : EC000261
Height (mm) : 289
Width (mm) : 239
Depth (mm) : 152
Height (inch) : 11.38
Width (inch) : 9.41
Depth (inch) : 5.98
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Tempo / ABS/PC 2924 / TA292415
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
TA292415


Sample image
Order symbol : TA292415
Product nr : 5814053
Description : Enclosure, ABS
Remarks : Grey cover
EAN : 6418074309532
El. number :
- Finland : 3425059
- Denmark : 8212097285
- Sweden : 2535694
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 289 | 239 | 152 |
inch : | 11.38 | 9.41 | 5.98 |
Materials : | |
---|---|
Material : | ABS |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 80 |
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (short term) : | -40 … 175 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
MP 2924 |
Mounting plate, for enclosures:
(265 x 215 x 1.5) |
DR 215 |
DIN-35 Mounting rail, for enclosures:
(215 x 35 x 7) |
DR 265 |
DIN-35 Mounting rail, for enclosures:
(265 x 35 x 7) |
FP 10674 |
Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: 12.04.2025)