











Tempo / ABS/PC 2924 / TPC 292411T
TPC 292411T 5824008
Dimensions 289 x 239 x 107
Dimensions 11.38 x 9.41 x 4.21
- IP65; IK07; IK08
Technical data
Product nr : 5824008
Description : Enclosure, PC
Remarks : Clear transparent cover
Package : 2
Unit : Piece
EAN : 6418074086839
SSTL number : 3424382
Electric No. Denmark : 8212052149
Electric No. Sweden : 2508278
ETIM : EC000261
Height (mm) : 289
Width (mm) : 239
Depth (mm) : 107
Height (inch) : 11.38
Width (inch) : 9.41
Depth (inch) : 4.21
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Tempo / ABS/PC 2924 / TPC 292411T
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
TPC 292411T


Sample image
Order symbol : TPC 292411T
Product nr : 5824008
Description : Enclosure, PC
Remarks : Clear transparent cover
EAN : 6418074086839
El. number :
- Finland : 3424382
- Denmark : 8212052149
- Sweden : 2508278

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 289 | 239 | 107 |
inch : | 11.38 | 9.41 | 4.21 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MP 2924 |
Mounting plate, for enclosures:
(265 x 215 x 1.5) |
DR 215 |
DIN-35 Mounting rail, for enclosures:
(215 x 35 x 7) |
DR 265 |
DIN-35 Mounting rail, for enclosures:
(265 x 35 x 7) |
FP 10674 |
Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: 12.04.2025)