Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
ALN 080806 7811130
UL Name : ALN UL 080806
Dimensions 82 x 77 x 57
Dimensions 3.23 x 3.03 x 2.24
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
- IP66; IP67; IK08
Technical data
Product nr : 7811130
Description : Enclosure, aluminium
Remarks : Aluminium
Package : 4
Unit : Piece
EAN : 6418074016065
SSTL number : 3420044
Electric No. Denmark : 8212045648
Electric No. Sweden : 2500906
ETIM : EC000261
Height (mm) : 82
Width (mm) : 77
Depth (mm) : 57
Height (inch) : 3.23
Width (inch) : 3.03
Depth (inch) : 2.24
Material : Aluminum
Base colour : RAL_7001
Cover colour : RAL 7001
Gasket material : Polyurethane
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
UL Type : NEMA__1_4_4X_6_12_13
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
Accessories
ALN 080806
Sample image
Order symbol : ALN 080806
Product nr : 7811130
UL Name : ALN UL 080806
Description : Enclosure, aluminium
Remarks : Aluminium
EAN : 6418074016065
El. number :
- Finland : 3420044
- Denmark : 8212045648
- Sweden : 2500906
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 82 | 77 | 57 |
inch : | 3.23 | 3.03 | 2.24 |
Materials : | |
---|---|
Material : | Aluminum |
Base colour : | RAL_7001 |
Cover colour : | RAL 7001 |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -50 … 120 |
Temperature °C (continuous) : | -50 … 80 |
Temperature °F (short term) : | -60 … 285 |
Temperature °F (continuous) : | -60 … 175 |
Accessories : | |
---|---|
AM 0808 |
Mounting plate, for enclosures:
(69 x 64 x 1.5) |
MR 75003 | Selftapping taptite screw M3, for enclosures: |
MRS 28540 |
Wall fastening lug (2 pcs), for enclosures:
(11 x 42 x 1) |
ARM 0808 |
DIN-15 Mounting rail, for enclosures:
(65 x 15 x 5.5) |
TRM 0808 |
DIN-15 Mounting rail, for enclosures:
(68 x 15 x 5.5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
UL Type | NEMA__1_4_4X_6_12_13 |
Certificates : | |
---|---|
SGSFIMKO_ALU |
© Fibox Oy, Data subject to change without notice (printed: )