Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.






CAB P / CAB P 4030 / CAB P 403017
CAB P 403017 8104304
Dimensions 400 x 300 x 170
Dimensions 15.75 x 11.81 x 6.69
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.
- IP65; IK10
Technical data
Product nr : 8104304
Description : Polyester cabinet
Remarks : Grey door
Package : 1
Unit : Piece
EAN : 6418074050014
SSTL number : 3424135
Electric No. Denmark : 8212018015
Electric No. Sweden : 2539819
ETIM : EC000261
Height (mm) : 400
Width (mm) : 300
Depth (mm) : 170
Height (inch) : 15.75
Width (inch) : 11.81
Depth (inch) : 6.69
Material : Glass Fiber Reinforced Polyester
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK10
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 960C
CAB P / CAB P 4030 / CAB P 403017
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
Accessories
CAB P 403017


Sample image
Order symbol : CAB P 403017
Product nr : 8104304
Description : Polyester cabinet
Remarks : Grey door
EAN : 6418074050014
El. number :
- Finland : 3424135
- Denmark : 8212018015
- Sweden : 2539819
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 400 | 300 | 170 |
inch : | 15.75 | 11.81 | 6.69 |
Materials : | |
---|---|
Material : | Glass Fiber Reinforced Polyester |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -50 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -60 … 285 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
FP 4030-D |
Swing door/Front plate, for enclosures:
(400 x 300 x 1) |
MB CAB |
Swing door kit
(187 x 145 x 29) |
MP 4030 |
Mounting plate, for enclosures:
(400 x 300 x 2) |
MPX 4030 |
Mounting Plate, for enclosures:
(400 x 300 x 1) |
FP 4030-2x12 |
Front Plate with DIN openings, for enclosures:
(400 x 300 x 1) |
MPP 4030 |
Mounting Plate, for enclosures:
(400 x 300 x 2) |
MF 4030 |
Mounting Frame with DIN-rails, for enclosures:
(400 x 300 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK10; |
electrical_insulation : | Totally insulated |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: 11.04.2025)