





EK / EKPK, EKPL / EKP 80-T
EKP 80-T 3720559
Dimensions 380 x 280 x 80
Dimensions 14.96 x 11.02 x 3.15
Technical data
Product nr : 3720559
Description : Cover, PC
Remarks : Transparent
Package : 4
Unit : Piece
EAN : 6418074000354
SSTL number : 3420172
Electric No. Denmark : 8212007178
Electric No. Sweden : 2537916
ETIM : EC002620
Height (mm) : 380
Width (mm) : 280
Depth (mm) : 80
Height (inch) : 14.96
Width (inch) : 11.02
Depth (inch) : 3.15
Material : Polycarbonate
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
EK / EKPK, EKPL / EKP 80-T
CAD Files
Certificates and Declarations
Catalogues
Contact
Accessories
EKP 80-T


Sample image
Order symbol : EKP 80-T
Product nr : 3720559
Description : Cover, PC
Remarks : Transparent
EAN : 6418074000354
El. number :
- Finland : 3420172
- Denmark : 8212007178
- Sweden : 2537916

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 380 | 280 | 80 |
inch : | 14.96 | 11.02 | 3.15 |
Materials : | |
---|---|
Material : | Polycarbonate |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
EKV 32 |
DIN-35 Mounting rail, for enclosures:
(335 x 35 x 7) |
EKV 22 |
DIN-35 Mounting rail, for enclosures:
(235 x 35 x 7) |
EKPZR |
Extension frame, for enclosures:
(380 x 280 x 50) |
EKPVT |
Mounting plate, for enclosures:
(338 x 238 x 1.5) |
MPI EKP 3828 |
Multiperforated plastic mounting plate
(338 x 238 x 4) |
Ratings : | |
---|---|
electrical_insulation : | Totally insulated |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFIMKO_EK |
© Fibox Oy, Data subject to change without notice (printed: 11.04.2025)