Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.






Euronord / EURONORD 1220 / PCT 122008
PCT 122008 7022761
Dimensions 120 x 200 x 75
Dimensions 4.72 x 7.87 x 2.95
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
- IP66; IP67; IK07; IK08
Technical data
Product nr : 7022761
Description : Enclosure, PC
Remarks : Clear transparent cover
Package : 4
Unit : Piece
EAN : 6418074003799
SSTL number : 3423538
Electric No. Denmark : 8212002856
Electric No. Sweden : 2508230
ETIM : EC000261
Height (mm) : 120
Width (mm) : 200
Depth (mm) : 75
Height (inch) : 4.72
Width (inch) : 7.87
Depth (inch) : 2.95
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN/IEC 61439-1:2015
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Euronord / EURONORD 1220 / PCT 122008
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
PCT 122008


Sample image
Order symbol : PCT 122008
Product nr : 7022761
Description : Enclosure, PC
Remarks : Clear transparent cover
EAN : 6418074003799
El. number :
- Finland : 3423538
- Denmark : 8212002856
- Sweden : 2508230
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 120 | 200 | 75 |
inch : | 4.72 | 7.87 | 2.95 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MIV 10 |
DIN-35 Mounting rail, for enclosures:
(100 x 35 x 7) |
TF 28037 | Wall fastening lug (4 pcs), for enclosures: |
TRH 1220 |
DIN-35 Mounting rail, for enclosures:
(186 x 35 x 7) |
TM 1220 |
Mounting plate, for enclosures:
(111 x 174 x 1.5) |
TH A |
Grey plastic hinges (2 pcs)
(30 x 20 x 12) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFimko_EURONORD |
© Fibox Oy, Data subject to change without notice (printed: 09.04.2025)