





Tempo / ABS/PC 3429 / TPC 342912T
TPC 342912T 5824009
Dimensions 344 x 289 x 117
Dimensions 13.54 x 11.38 x 4.61
- IP65; IK07; IK08
Technical data
Product nr : 5824009
Description : Enclosure, PC
Remarks : Clear transparent cover
Package : 2
Unit : Piece
EAN : 6418074086952
SSTL number : 3424389
Electric No. Denmark : 8212052165
Electric No. Sweden : 2508279
ETIM : EC000261
Height (mm) : 344
Width (mm) : 289
Depth (mm) : 117
Height (inch) : 13.54
Width (inch) : 11.38
Depth (inch) : 4.61
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Tempo / ABS/PC 3429 / TPC 342912T
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
TPC 342912T


Sample image
Order symbol : TPC 342912T
Product nr : 5824009
Description : Enclosure, PC
Remarks : Clear transparent cover
EAN : 6418074086952
El. number :
- Finland : 3424389
- Denmark : 8212052165
- Sweden : 2508279

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 344 | 289 | 117 |
inch : | 13.54 | 11.38 | 4.61 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MP 3429 |
Mounting plate, for enclosures:
(315 x 265 x 1.5) |
ARH 2328 |
DIN-35 Mounting rail, for enclosures:
(260 x 35 x 7) |
FP 10674 |
Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14) |
DR 316 |
DIN-35 Mounting rail, for enclosures:
(316 x 35 x 7) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: 12.04.2025)